??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BPI 8M4A50-2K-B0-SM6LT
HELP_VARIABLE
Company
Balluff
Description
Passive Interfaces
Bill of material
BALLUFF BPI 8M4A50-2K-B0-SM6LT
VERF
Availability
Available
BC
Order code
BPI00JY
TC
Artikelbezeichnung
BPI 8M4A50-2K-B0-SM6LT
PX
Product view
52901_00
ICON
ADS
Number of plug-in positions
8
W
Gewicht
0.270 kg
TRAFFIC
Customs number
85176990
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Connection slots = 8x M12x1-Female, 5-pin, Connection (COM 1) = M23x1-Male, 19-pin, Operating voltage Ub = 10...60 VDC/10...60 VAC, Output current max. = 4 A, Total current max. = 8 A, Ambient temperature = -25...80 °C, IP rating = IP67
CAE
EPlan
AAO057
AAU731
AAU732
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.